BURNDY
Image of GA25H29 GA25H29, Mechancial Ground Connector for Copper Cable to H-Beam
Image of GA25H29 GA25H29, Mechancial Ground Connector for Copper Cable to H-Beam

GA25H29, Mechancial Ground Connector for Copper Cable to H-Beam

Brand:

Burndy

Catalog ID:

GA25H29

Mechanical Ground Connector for Copper Cable to "H" Beam; Accommodates: "H" Beam 1-7/8" - 2-1/2" x 2-1/2"; 2/0 Solid - 250 kcmil Copper.

  • High copper alloy ground connector
  • Joins wide range of cable parallel to "H" beams or square tube
  • Silicon bronze for superior corrosion protection

Product details

General

Catalog Number

GA25H29

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Plated

N

Plating Type

Unplated

UPC

781810001899

UPC 12 Digit

7818100018999

Dimensions

Dimension - Height fraction

4-3/4 in

Dimension - Height inch

4.75 in

Dimension - Height mm

0 mm

Dimension - Width inch

4 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Solid Size Range

2/0 Sol. - 250 kcmil

Conductor - Copper Str Size

250 kcmil

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads