BURNDY
Image of GAR1726W GAR1726W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
Image of GAR1726W GAR1726W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR1726W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR1726W

To Rod or Pipe with the Same Connector; Hot Tin Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR1726W

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin Plated bodies and electro tin plated hardware

U Bolt Type

268

UPC

781810117057

UPC 12 Digit

7818101170577

Dimensions

Dimension - B Length inch

2.31 in

Dimension - Height inch

4.00 in

Dimension - Height mm

101.6 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Dimension - Outside Diameter inch

1.90 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Solid Size Range

4-3/0

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

1 1/2

Conductor - Copper Tube Std Size Range

1 1/2

Conductor - Pipe or Round Tube Size Range

1-1/2 in

Conductor - Rod Size

1.620-1.90 in

Conductor - Rod Size Range

1 5/8-1 7/8

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

16

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings