BURNDY
Image of GAR2126TN GAR2126TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
Image of GAR2126TN GAR2126TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
Discontinued

GAR2126TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR2126TN

Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), 3-1/2" to 4" Rod, 3-1/2" Pipe, Tin Plated.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR2126TN

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Electro Plated

U Bolt Type

264

UPC

621945270558

UPC 12 Digit

6219452705588

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height inch

6.25 in

Dimension - Height mm

158.8 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Dimension - Outside Diameter inch

4.00 in

Dimension - Width inch

5.31 in

Dimension - Width mm

135 mm

Conductor Related

Conductor - Copper Solid Size

4;3;2;1;1/0;2/0;3/0

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

5;4;3;2;1;1/0;2/0

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

3 1/2;4

Conductor - Copper Tube Std Size Range

3 1/2-4

Conductor - Pipe or Round Tube Size

3 1/2 in

Conductor - Rod Size

3.5 - 4.0 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings