BURNDY
Image of GAR2129W GAR2129W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
Image of GAR2129W GAR2129W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR2129W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR2129W

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3-1/2" Pipe, 3-1/2"-4" Rod, Tin Hot Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR2129W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

264

UPC

781810117040

UPC 12 Digit

7818101170400

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height inch

6.25 in

Dimension - Height mm

158.8 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

4.00 in

Dimension - Width inch

5.31 in

Dimension - Width mm

135 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0 AWG- 250 Kcmil

Conductor - Copper Str Size

1/0;2/0;3/0;4/0;250

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

3 1/2;4

Conductor - Copper Tube Std Size Range

3 1/2-4

Conductor - Pipe or Round Tube Size

3 1/2 in

Conductor - Rod Size

3.5 - 4.0 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings