BURNDY
Image of GAR2134 GAR2134, Mechanical Grounding Connector, Cable to Rod or Pipe
Image of GAR2134 GAR2134, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR2134, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand:

Burndy

Catalog ID:

GAR2134

Mechanical Grounding Connector, Cable to Rod or Pipe, 300 kcmil -500 kcmil, 3-1/2" Pipe, 3-1/2"-4" Rod, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR2134

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

U Bolt Type

436

UPC

781810237052

UPC 12 Digit

7818102370522

Dimensions

Dimension - B Length inch

4.25 in

Dimension - Height fraction

6-3/4 in

Dimension - Height inch

6.75 in

Dimension - Height mm

171.5 mm

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.38 in

Dimension - Outside Diameter inch

4.00 in

Dimension - Width fraction

5-3/4 in

Dimension - Width inch

5.69 in

Dimension - Width mm

145 mm

Conductor Related

Conductor - Copper Solid Size Range

300 Kcmil -500 Kcmil

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

3 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

3 1/2 IPS IPS

Conductor - Pipe or Round Tube Size

3 1/2 in

Conductor - Rod Size

3.5 - 4.0 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

4