BURNDY
Image of GAR2426W-WEEB GAR2426W-WEEB, Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG Sol--2/0 AWG Str, 5" Pipe, Tin Plated, WEEB Washer
Image of GAR2426W-WEEB GAR2426W-WEEB, Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG Sol--2/0 AWG Str, 5" Pipe, Tin Plated, WEEB Washer
play
Image of GAR2426W-WEEB GAR2426W-WEEB, Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG Sol--2/0 AWG Str, 5" Pipe, Tin Plated, WEEB Washer
Image of GAR2426W-WEEB GAR2426W-WEEB, Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG Sol--2/0 AWG Str, 5" Pipe, Tin Plated, WEEB Washer

GAR2426W-WEEB, Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG Sol--2/0 AWG Str, 5" Pipe, Tin Plated, WEEB Washer

Brand:

Burndy

Catalog ID:

GAR2426W-WEEB

High copper alloy ground connector for joining a range of cable, parallel or at right angles to rod or tube. Especially good for fence posts. High copper alloy cast body with DURIUM™ silicon bronze U-bolts, nuts and lockwashers permit entire connection to be buried in ground or concrete without danger of corrosion. One-wrench installation, Tin plated.

  • UL467 Listed
  • Acceptable for Direct Burial
  • Tin-Plated Copper Connector and Hardware
  • WEEB Washer penetrates various non-conductive coatings
  • Installation Torque: 240 in-lb

Product details

General

Catalog Number

GAR2426W-WEEB

Finish Type

Tin Plated

Material

Tin-plated Copper Alloy, DURIUM™ Silicon Bronze Hardware, Stainless Steel WEEB Washer

U Bolt Type

DURIUM™ Silicon Bronze

UPC

621945702882

Conductor Related

Conductor - Copper Solid Size

#4 AWG - 2/0 AWG

Conductor - Copper Str Size

#4 AWG - 2/0 AWG

Conductor - Pipe or Round Tube Size

4" Pipe, 4" to 4-1/2" Rod

Conductor - Rod Size

4" to 4-1/2" Rod

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL Listed

Yes

Resources and downloads

Videos

play
GAR-WEEB Product - Eliminate the need for surface preparation