BURNDY
Image of GAR3903BUW GAR3904BUW, Mechanical Grounding Connector, Conductor to Water Pipe, Tin Plated
Image of GAR3903BUW GAR3904BUW, Mechanical Grounding Connector, Conductor to Water Pipe, Tin Plated

GAR3904BUW, Mechanical Grounding Connector, Conductor to Water Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR3903BUW

#4 - 4/0 AWG; 1-1/4" to 2" Pipe; 3/8" Stud; Tin Plated; UL/CSA; Rated for Direct Burial.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GAR3903BUW

Installation Torque Recommended in-lb

200 LBS/in

Material

Bronze, Silicon (DURIUM is a trademark)

Material - Hardware

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810569894

UPC 12 Digit

7818105698944

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Pipe or Round Tube Size

1.25 - 2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads