BURNDY
Image of GBG28G1 GBG28G1, Mechanical Grounding Connector, Cutout Extension
Image of GBG28G1 GBG28G1, Mechanical Grounding Connector, Cutout Extension
Image of GBG28G1 GBG28G1, Mechanical Grounding Connector, Cutout Extension

GBG28G1, Mechanical Grounding Connector, Cutout Extension

Brand:

Burndy

Catalog ID:

GBG28G1

Prongs attach to parallel groove clamp located at the bottom of the cutout and allows for the extension of the terminator. Connector end accommodates copper cable ranging from #4 sol. (0.204” dia.) to 4/0 str (0.552 dia.).

Product details

General

Catalog Number

GBG28G1

Material Type - Screw

Steel - Stainless

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810096208

UPC 12 Digit

7818100962088

Dimensions

Dimension - B Length inch

1.19 in

Dimension - Width fraction

7-1/8 in

Dimension - Width inch

7.12 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG-4/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1