BURNDY
Image of GBG28G2 GBG28G2, Mechanical Grounding Connector, Cutout Extension
Image of GBG28G2 GBG28G2, Mechanical Grounding Connector, Cutout Extension

GBG28G2, Mechanical Grounding Connector, Cutout Extension

Brand:

Burndy

Catalog ID:

GBG28G2

Copper Ground Connector CU CABLE: 8 AWG (SOL) - 4 AWG (STR) 5/16" Stud.

Product details

General

Catalog Number

GBG28G2

Material Type - Screw

Steel - Stainless

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810343623

UPC 12 Digit

7818103436233

Dimensions

Dimension - B Length inch

1.19 in

Dimension - Width fraction

9 in

Dimension - Width inch

9.00 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG-4/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads