BURNDY
Image of GBL30T8 GBL30T8, Mechanical Grounding Connector, Cable to Bar
Image of GBL30T8 GBL30T8, Mechanical Grounding Connector, Cable to Bar

GBL30T8, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GBL30T8

Cast Copper Alloy Ground Connector, 4 AWG (SOL) - 300 KCMIL, 1/2" - 1" Bar Thickness, 1/2" Stud, 1 1/2" Width.

Product details

General

Catalog Number

GBL30T8

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810100943

UPC 12 Digit

7818101009433

Dimensions

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

4 AWG - 300 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings