BURNDY
Image of GBL30W GBL30W, Mechanical Grounding Connector, Cable to Bar, Tin Plated
Image of GBL30W GBL30W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

GBL30W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GBL30W

Cast Copper Alloy Ground Connector, 4 AWG (SOL) - 300 kcmil, 1/2" Stud, 1 1/2" Width; Hot Tin Dipped.

Product details

General

Catalog Number

GBL30W

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810042748

UPC 12 Digit

7818100427488

Dimensions

Dimension - Bus Thickness inch

0.31 in

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Stud Size inch

33/64

Dimension - Width fraction

1-1/2 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

5 AWG - 300 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

24

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings