BURNDY
Image of GBM26T8 GBM26T8, Mechanical Grounding Connector, Cable to Bar
Image of GBM26T8 GBM26T8, Mechanical Grounding Connector, Cable to Bar

GBM26T8, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GBM26T8

Mechanical Grounding Connector, Cable to 1/4" - 1" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), 3/8" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GBM26T8

Installation Torque Recommended in-lb

240 lb-in

Plating Type

Unplated

UPC

781810079324

Dimensions

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.94 in

Dimension - Width fraction

1-1/3 in

Dimension - Width inch

1.34 in

Dimension - Width mm

34 mm

Conductor Related

Conductor - Copper Solid Size Range

#4 AWG-2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings