BURNDY
Image of GBM39W GBM39W, Mechanical Grounding Connector, Cable to Bar, Tin Plated
Image of GBM39W GBM39W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

GBM39W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GBM39W

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 550 kcmil - 750 kcmil, 5/8" Stud, Hot Tin Dipped.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GBM39W

Installation Torque Recommended in-lb

660 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810123614

UPC 12 Digit

7818101236144

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

3.31 in

Dimension - Height mm

84.1 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Width fraction

2-2/3 in

Dimension - Width inch

2.69 in

Dimension - Width mm

68 mm

Conductor Related

Conductor - Copper Solid Size Range

550 KCMIL - 750 KCMIL

Conductor - Copper Str Size

550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Size Range

550 kcmil - 750 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings