BURNDY
Image of GC2525CTHEX314 GC2525CTHEX314, Mechanical Grounding Connector, One to Two Cables to Bar
Image of GC2525CTHEX314 GC2525CTHEX314, Mechanical Grounding Connector, One to Two Cables to Bar

GC2525CTHEX314, Mechanical Grounding Connector, One to Two Cables to Bar

Brand:

Burndy

Catalog ID:

GC2525CTHEX314

Accommodates: #6 Sol - 1/0 Str Cable (Copper or Aluminum); 3/8" Galvanized Steel Hardware.

Product details

General

Catalog Number

GC2525CTHEX314

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Plated

Y

Plating Type

Tin

UPC

781810093443

UPC 12 Digit

7818100934433

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Cross Flats inch

0.56 in

Dimension - Height inch

1.95 in

Dimension - Height mm

49.5 mm

Dimension - Width inch

1.45 in

Dimension - Width mm

37 mm

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size Range

6 AWG-1/0 AWG

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

6 AWG-1/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

6 AWG - 1/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads