BURNDY
Image of GC2626G1T4 GC2626G1T4, Mechanical Grounding Connector, Two Cables to Bar
Image of GC2626G1T4 GC2626G1T4, Mechanical Grounding Connector, Two Cables to Bar

GC2626G1T4, Mechanical Grounding Connector, Two Cables to Bar

Brand:

Burndy

Catalog ID:

GC2626G1T4

Mechanical Grounding Connector, 2 Cables to Bar; Accommodates 1/4" - 1/2" Bar; 4 Sol - 2/0 Str Conductor.

Product details

General

Catalog Number

GC2626G1T4

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810106419

UPC 12 Digit

7818101064199

Dimensions

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.44 in

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Width fraction

1-2/3 in

Dimension - Width inch

1.66 in

Dimension - Width mm

42 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads