BURNDY
Image of GC2626GS GC2626GS, Mechanical Grounding Connector, Two Cables to Bar, Galvanized
Image of GC2626GS GC2626GS, Mechanical Grounding Connector, Two Cables to Bar, Galvanized

GC2626GS, Mechanical Grounding Connector, Two Cables to Bar, Galvanized

Brand:

Burndy

Catalog ID:

GC2626GS

Mechanical Grounding Connector, 2 Cables to 1/4" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), Galvanized Steel Hardware.

Product details

General

Catalog Number

GC2626GS

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

Steel - Galvanized

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810207673

UPC 12 Digit

7818102076733

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Width inch

1.57 in

Dimension - Width mm

40 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads