BURNDY
Image of GC2626T4 GC2626T4, Mechanical Grounding Connector, Two Cables to Bar
Image of GC2626T4 GC2626T4, Mechanical Grounding Connector, Two Cables to Bar

GC2626T4, Mechanical Grounding Connector, Two Cables to Bar

Brand:

Burndy

Catalog ID:

GC2626T4

Mechanical Grounding Connector, 2 Cables to 1/4" - 1/2" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str),.

Product details

General

Catalog Number

GC2626T4

Installation Torque Recommended in-lb

240 lb-in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810231685

UPC 12 Digit

7818102316855

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Width inch

1.57 in

Dimension - Width mm

40 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

35

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings