BURNDY
Image of GC2929CG4 GC2929CG4, Mechanical Grounding Connector, Two Cables to Bar
Image of GC2929CG4 GC2929CG4, Mechanical Grounding Connector, Two Cables to Bar

GC2929CG4, Mechanical Grounding Connector, Two Cables to Bar

Brand:

Burndy

Catalog ID:

GC2929CG4

Mechanical Ground Connector; Accommodates: 2/0 AWG (Sol) -250 kcmil; 1/2" Stud; Torque: 480 in-lbs.

Product details

General

Catalog Number

GC2929CG4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper

Plated

N

Plating Type

Unplated

UPC

621945013285

UPC 12 Digit

6219450132855

Dimensions

Dimension - Height inch

2.86 in

Dimension - Height mm

73 mm

Dimension - Length Overall inch

2.04 in

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Conductor Related

Conductor - Copper Solid Size Range

2/0 AWG - 250 KCMIL

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads