BURNDY
Image of GC2929G20 GC2929G20, Mechanical Grounding Connector, Two Cables to Bar
Image of GC2929G20 GC2929G20, Mechanical Grounding Connector, Two Cables to Bar

GC2929G20, Mechanical Grounding Connector, Two Cables to Bar

Brand:

Burndy

Catalog ID:

GC2929G20

Mechanical Grounding Connector, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, Suitable for Direct Burial.

Product details

General

Catalog Number

GC2929G20

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810654842

UPC 12 Digit

7818106548422

Dimensions

Dimension - Height inch

3.50 in

Dimension - Height mm

89 mm

Dimension - Length Overall inch

2.09 in

Dimension - Width inch

1.57 in

Dimension - Width mm

40 mm

Conductor Related

Conductor - Copper Solid Size Range

2/0 AWG - 250 KCMIL

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads