BURNDY
Image of GC4C4C GC4C4C, Mechanical Grounding Connector, Two Cables to Bar
Image of GC4C4C GC4C4C, Mechanical Grounding Connector, Two Cables to Bar

GC4C4C, Mechanical Grounding Connector, Two Cables to Bar

Brand:

Burndy

Catalog ID:

GC4C4C

Mechanical Grounding Connector, 2 Cables to 1/4" Thick Bar, 8 AWG (Sol)- 4 AWG (Str), 3/8" Stud, Silicon Bronze Hardware.

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

Features: High Copper Alloy Ground Connector For Joining A Wide Range Of Two Parallel Cables To 1/4 IN Thick Bar, Type GC Separates Cable From Bar, GCM Clamps Cable To Bar Surface, One-Wrench Installation, UL467 Listed, The High Copper Alloy Cast Body And DURIUM Bolts, Nuts, And Lockwashers Make The GC And GCM Suitable For Direct Burial In Concrete Or Ground, Width: 1-3/8 IN, Installation Torque: 240 IN-LB, Height: 1-1/2 IN, Bar Thickness: 1/4 IN

Product details

General

Application

For Joining A Wide Range Of Two Parallel Copper Cables, Direct Burial In Concrete Or Ground

Catalog Number

GC4C4C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 lb-in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GC

UPC

781810231630

UPC 12 Digit

7818102316300

Dimensions

Dimension - Height inch

1.49 in

Dimension - Height mm

37.8 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Dimension - Width fraction

1-1/8 in

Dimension - Width inch

1.12 in

Dimension - Width mm

28 mm

Dimensions

0.88 in x 1.12 in x 1.49 in

Height

1.49 in

Length

0.88 in

Width

1.12 in

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1