BURNDY
Image of GCL30P2W GCL30P2W, Mechanical Ground Connector
Image of GCL30P2W GCL30P2W, Mechanical Ground Connector

GCL30P2W, Mechanical Ground Connector

Brand:

Burndy

Catalog ID:

GCL30P2W

#4 SOL. - 300 kcmil Copper Conductor.

Product details

General

Catalog Number

GCL30P2W

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material - Hardware

Copper Alloy

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810100974

UPC 12 Digit

7818101009744

Dimensions

Dimension - Bus Thickness inch

.25 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

53 mm

Dimension - Length Overall inch

2.07 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG-4/0 AWG

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

5 AWG - 300 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads