BURNDY
Image of GCL30T4W GCL30T4W, Mechanical Ground Connector, Cable to Bar, Tin Plated
Image of GCL30T4W GCL30T4W, Mechanical Ground Connector, Cable to Bar, Tin Plated

GCL30T4W, Mechanical Ground Connector, Cable to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GCL30T4W

Mechanical Grounding Connector, 2 Copper Cables to 1/4" - 1/2" Thick Bar, #4 AWG - 300 KCMIL, 1/2" Stud.

Product details

General

Catalog Number

GCL30T4W

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

UPC

781810122297

UPC 12 Digit

7818101222977

Dimensions

Dimension - Bus Thickness inch

0.25 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.21 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

5 AWG - 300 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads