BURNDY
Image of GCM34W GCM34W, Mechanical Grounding Connector, 2 Cables to Bar, Tin Plated
Image of GCM34W GCM34W, Mechanical Grounding Connector, 2 Cables to Bar, Tin Plated

GCM34W, Mechanical Grounding Connector, 2 Cables to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GCM34W

Mechanical Ground Connector, 2 Copper Cables to 1/4" Thick Bar; Accommodates: 300 kcmil-500 kcmil.

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GCM34W

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin Plated

UPC

781810213254

UPC 12 Digit

7818102132544

Dimensions

Dimension - Bar Length inch

1.62 in

Dimension - Bar Length mm

41 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2.44 in

Dimension - Bar Width mm

62 mm

Dimension - Height inch

2.57 in

Dimension - Height mm

65.3 mm

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.62 in

Dimension - Width fraction

2-4/9 in

Dimension - Width inch

2.44 in

Dimension - Width mm

62 mm

Conductor Related

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

25

Resources and downloads