BURNDY
Image of GCSYA8CWEEB GCSYA8CWEEB 1-hole ground clamp, accepts steel flange 1/8" to 5/8"; #8 AWG Conductor; compression lug and anti-rotation WEEB® Washer
Image of GCSYA8CWEEB GCSYA8CWEEB 1-hole ground clamp, accepts steel flange 1/8" to 5/8"; #8 AWG Conductor; compression lug and anti-rotation WEEB® Washer

GCSYA8CWEEB 1-hole ground clamp, accepts steel flange 1/8" to 5/8"; #8 AWG Conductor; compression lug and anti-rotation WEEB® Washer

Brand:

Burndy

Catalog ID:

GCSYA8CWEEB

GCSYA-WEEB series of connectors are used to terminate the equipment grounding conductor (EGC) to the tower structure in applications where drilling or hot work permits are either not possible or unwanted. Installation requires no power tools and is simple to install. The GCSYA-WEEB single hole version is assembled with a WEEB® Washer to reduce one-hole lug rotation. These connectors can also be used in a variety of other applications as it is suitable to bond steel from 1/8" to 5/8" thick.

  • Provides proper grounding of towers
  • Easy and simple hex tooling installation
  • No hot work permit or drilling required
  • Includes compression lug and anti-rotation WEEB Washer for one-hole applications
  • Accommodates steel 1/8" to 5/8" thick
  • UL467 Listed
  • AT&T Approved

Product details

General

Catalog Number

GCSYA8CWEEB

UPC

621945635807

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL467

Logistics

Carton Quantity

25