BURNDY
Image of GD1629CG1TN GD1629CG1TN, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated
Image of GD1629CG1TN GD1629CG1TN, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

GD1629CG1TN, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GD1629CG1TN

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe; Accommodates: 1-1/4" IPS; 1-3/8" - 1-1/4" Rod; 2/0 Sol - 250 kcmil Copper Cable.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD1629CG1TN

Installation Torque Recommended in-lb

360 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

Steel - Galvanized

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin Plated

UPC

621945200807

UPC 12 Digit

6219452008077

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Height inch

4.12 in

Dimension - Height mm

104.6 mm

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

1.25

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1