BURNDY
Image of GD2126TN GD2126TN, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated
Image of GD2126TN GD2126TN, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

GD2126TN, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GD2126TN

Accommodates: 3-1/2" - 4" IPS; 3-1/2" Rod; #4 Sol - 2/0 Str Copper Cable; Direct Burial.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD2126TN

Material

Copper Alloy, Cast

Plated

N

Plating Type

Tin Plated

U Bolt Type

264

UPC

781810502754

UPC 12 Digit

7818105027544

Dimensions

Dimension - Width inch

5.31 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

3

Resources and downloads