BURNDY
Image of GD2129W GD2129W, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated
Image of GD2129W GD2129W, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

GD2129W, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GD2129W

Accommodates: 2/0 Sol - 250 kcmil Cable; 3-1/2" Rod; 3-1/2" - 4" Rod; Tin Plated.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD2129W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

264

UPC

781810079157

UPC 12 Digit

7818100791577

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Height mm

0 mm

Dimension - Width fraction

5-1/3 in

Dimension - Width inch

5.31 in

Dimension - Width mm

135 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

3.5

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

3-1/2

Conductor - Copper Tube Std Size Range

3-1/2

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings