BURNDY
Image of GG181W GG181W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated
Image of GG181W GG181W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

GG181W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

Brand:

Burndy

Catalog ID:

GG181W

RUN: IPS: 2" ROD: 2" - 2-3/8".

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GG181W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

257

UPC

781810163412

UPC 12 Digit

7818101634122

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Braid Width Max fraction

1 in

Dimension - Braid Width Max inch

1.00 in

Dimension - Height inch

4.25 in

Dimension - Height mm

108 mm

Dimension - Width fraction

3-2/3 in

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Conductor Related

Conductor - Copper Str Size B Range

2

Conductor - Copper Tube Std Size

2;2-1/4

Conductor - Copper Tube Std Size Range

2-2-1/4

Conductor Type

  • Rod-Size
  • CU Tube Std-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

12

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings