BURNDY
Image of GG192W GG192W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated
Image of GG192W GG192W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

GG192W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

Brand:

Burndy

Catalog ID:

GG192W

Accommodates: 2-1/2" IPS Tube; 2-1/2" - 2-7/8" Rod; 1/2" Hardware.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GG192W

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

232

UPC

781810111574

UPC 12 Digit

7818101115744

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Braid Width Max fraction

2 in

Dimension - Braid Width Max inch

2.00 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - Width fraction

4-5/9 in

Dimension - Width inch

4.56 in

Dimension - Width mm

116 mm

Conductor Related

Conductor - Copper Str Size B Range

2.5

Conductor - Copper Tube Std Size

2-1/2;2-3/4

Conductor - Copper Tube Std Size Range

2-1/2-2-3/4

Conductor Type

  • Rod-Size
  • CU Tube Std-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

8

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings