BURNDY
Image of GG202TN GG202TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated
Image of GG202TN GG202TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

GG202TN, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plated

Brand:

Burndy

Catalog ID:

GG202TN

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 3"-3-1/2" Pipe, Tin Plated.

  • High copper alloy tin-plated ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GG202TN

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast, Tin Plated

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Electro Plated

U Bolt Type

282

UPC

781810416730

UPC 12 Digit

7818104167300

Dimensions

Dimension - B Length inch

1.88 in

Dimension - Height mm

162.1 mm

Dimension - Width fraction

5-1/5 in

Dimension - Width inch

5.19 in

Dimension - Width mm

132 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

8

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings