BURNDY
Image of GG862 GG862, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube
Image of GG862 GG862, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

GG862, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG862

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 6"- 6.625" Pipe,.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GG862

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

275

UPC

781810001714

UPC 12 Digit

7818100017144

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

2.00 in

Dimension - Height mm

0 mm

Dimension - Width inch

8.31 in

Dimension - Width mm

211 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings