BURNDY
Image of GK1529 GK1529, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK1529 GK1529, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

GK1529, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GK1529

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 2/0 AWG (Str.) - 250 kcmil, 1" Pipe, 1-1/8" - 1-1/4" Rod, 1/2" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GK1529

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Three Cables to Rod or Tube

UPC

781810233719

UPC 12 Digit

7818102337199

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

1.63 in

Dimension - Height inch

3.75 in

Dimension - Height mm

95.3 mm

Dimension - Width inch

4.06 in

Dimension - Width mm

103 mm

Conductor Related

Conductor - Rod Size

1 1/4 in

Conductor Size

2/0 AWG Str - 250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

4

Resources and downloads