BURNDY
Image of GKA8C GKA8C, Copper, Direct Burial Ground Terminal
Image of GKA8C GKA8C, Copper, Direct Burial Ground Terminal

GKA8C, Copper, Direct Burial Ground Terminal

Brand:

Burndy

Catalog ID:

GKA8C

Cu Direct Burial Ground Terminal, #10 AWG Sol-#8 AWG Str, #10 Hole Size, Stainless Steel H/W.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GKA8C

Installation Torque Recommended in-lb

25 LBS/in

Material

Copper Alloy

Material Type - Screw

Steel - Stainless

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

UPC

781810100981

UPC 12 Digit

7818101009811

Dimensions

Dimension - B Length inch

0.31 in

Dimension - Height inch

0.58 in

Dimension - Height mm

14.7 mm

Dimension - Hole Size inch

0.21 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

21 mm

Dimension - Length Overall inch

0.81 in

Dimension - N inch

0.19 in

Dimension - Pad Width inch

0.38 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG

Conductor - Copper Solid Size Range

10 AWG-7 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG

Conductor - Copper Str Size Range

10 AWG-8 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1