BURNDY
Image of GL2929CG12 GL2929CG12, Mechanical Ground Connector, 2 Copper Cables to Bar
Image of GL2929CG12 GL2929CG12, Mechanical Ground Connector, 2 Copper Cables to Bar

GL2929CG12, Mechanical Ground Connector, 2 Copper Cables to Bar

Brand:

Burndy

Catalog ID:

GL2929CG12

Mechanical Ground Connector; 2 Copper Cables to Bar; Accommodates: 250kcmil (0.575) : 2/0 Sol (0.365); supplied with bolts, hex nuts and washers.

Product details

General

Catalog Number

GL2929CG12

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

621945014435

UPC 12 Digit

6219450144355

Dimensions

Dimension - B Length inch

2.50 in

Dimension - F Width Center to Center inch

1.38 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - Width fraction

2-4/9 in

Dimension - Width inch

2.44 in

Dimension - Width mm

62 mm

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG-250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

100