BURNDY
Image of GL2929T6 GL2929T6, Mechanical Ground Connector, 2 Copper Cables to Bar
Image of GL2929T6 GL2929T6, Mechanical Ground Connector, 2 Copper Cables to Bar

GL2929T6, Mechanical Ground Connector, 2 Copper Cables to Bar

Brand:

Burndy

Catalog ID:

GL2929T6

Cast Cu Alloy Ground Clamp, 2 Cables to Bar, 2/0 AWG Sol - 250 Kcmil Cu.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GL2929T6

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810117316

UPC 12 Digit

7818101173166

Dimensions

Dimension - B Length inch

2.22 in

Dimension - D inch

2.25 in

Dimension - F Width Center to Center inch

1.25 in

Dimension - Height mm

0 mm

Dimension - Length Side B inch

2.44 in

Dimension - Pad Width inch

1.22 in

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG-250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings