BURNDY
Image of GL3434T8 GL3434T8, Mechanical Ground Connector, 2 Copper Cables to Bar
Image of GL3434T8 GL3434T8, Mechanical Ground Connector, 2 Copper Cables to Bar

GL3434T8, Mechanical Ground Connector, 2 Copper Cables to Bar

Brand:

Burndy

Catalog ID:

GL3434T8

Mechanical Ground Connector; 2 Copper Cables to Bar; Accommodates: 300 - 500kcmil Copper Cables; 1/2" - 1" Copper Bar.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GL3434T8

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810042809

UPC 12 Digit

7818100428099

Dimensions

Dimension - B Length inch

2.81 in

Dimension - D inch

2.56 in

Dimension - F Width Center to Center inch

1.38 in

Dimension - Height mm

0 mm

Dimension - Length Side B inch

2.50 in

Dimension - Pad Width inch

1.44 in

Dimension - Width fraction

2-7/8 in

Dimension - Width inch

2.88 in

Dimension - Width mm

73 mm

Conductor Related

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil-500 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings