BURNDY
Image of GP1726 GP1726, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GP1726 GP1726, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GP1726, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GP1726

Accommodates: 1-1/2" IPS; 1-5/8" - 1-7/8" Rod; #4 Sol - 2/0 Str Copper; Torque: 240 in-lbs.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GP1726

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

268

UPC

781810079218

UPC 12 Digit

7818100792188

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

2.31 in

Dimension - Height mm

101.6 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Rod Size Range

1 5/8" - 1 7/8"

Conductor Size

#4 Sol AWG - 2/0 Str AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1