BURNDY
Image of GP644C GP644C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GP644C GP644C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GP644C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GP644C

Mechanical Grounding Connector, 2 Cables to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 3/8" Pipe, 5/8" - 3/4" Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Features: High Copper Alloy Ground Connector For Joining A Range Of Parallel Cables Perpendicular To Rod, Pipe Or Column, Also Used With One Groove For Run, The Other For Tap To Equipment, High Copper Alloy Cast Body And DURIUM U-Bolts, Nuts, And Lockwashers Make The GP Suitable For Direct Burial In The Ground Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Ground Rod Size: 5/8 - 3/4 IN, Tube (ips) Size: 3/8 IN, Width: 2-1/8 IN, Installation Torque: 240 IN-LB, Height: 2-1/2 IN

Product details

General

Application

For Joining A Range Of Parallel Copper Cables Perpendicular To Rod, Pipe Or Column, Direct Burial In Earth Or Concrete

Catalog Number

GP644C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GP

U Bolt Type

187

UPC

781810260531

UPC 12 Digit

7818102605311

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Height fraction

2-1/2 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.31 in

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.12 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - Copper Solid Size

8;7;6;5;4;3

Conductor - Copper Solid Size Range

8-3

Conductor - Copper Str Size

9;8;7;6;5;4

Conductor - Copper Str Size B Range

0.375

Conductor - Copper Str Size Range

9-4

Conductor - Copper Tube Std Size

5/8;3/4

Conductor - Copper Tube Std Size Range

5/8-3/4

Conductor - Rod Size

5/8 in;3/4 in

Conductor - Rod Size Range

5/8 in-3/4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

10