BURNDY
Image of GX294C GX294C, Mechanical Grounding Connector, Cable Cross Connection
Image of GX294C GX294C, Mechanical Grounding Connector, Cable Cross Connection

GX294C, Mechanical Grounding Connector, Cable Cross Connection

Brand:

Burndy

Catalog ID:

GX294C

Cast Cu Alloy Ground Connector, 2/0 AWG Sol - 250 Kcmil( A), #8 Sol - #4 Str AWG( AA ), 1/2" Rod Dia., Bronze H/W.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GX294C

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

222

UPC

781810260678

UPC 12 Digit

7818102606788

Dimensions

Dimension - Height fraction

2-3/4 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Width fraction

1-7/8 in

Dimension - Width inch

1.88 in

Dimension - Width mm

48 mm

Conductor Related

Conductor - Copper Solid Size A

2/0;3/0;4/0

Conductor - Copper Solid Size A Range

2/0-4/0

Conductor - Copper Solid Size B

8;7;6;5;4;3

Conductor - Copper Solid Size B Range

2/0-4/0

Conductor - Copper Str Size A

1/0;2/0;3/0;4/0;250

Conductor - Copper Str Size A Range

1/0-250

Conductor - Copper Str Size B

9;8;7;6;5;4

Conductor - Copper Str Size B Range

9-4

Conductor - Copper Tube Std Size

0.5

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

12

Resources and downloads