BURNDY
Image of GXW26C58 GXW26C58, GROUNDWEJ Connector, Cable to Cable or Cable to Rod
Image of GXW26C58 GXW26C58, GROUNDWEJ Connector, Cable to Cable or Cable to Rod

GXW26C58, GROUNDWEJ Connector, Cable to Cable or Cable to Rod

Brand:

Burndy

Catalog ID:

GXW26C58

Accommodates: Groove A: 1/0 - 2/0; Groove B: 3/0 - 250 kcmil; 5/8" Copper Rod.

Product details

General

Catalog Number

GXW26C58

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Trade Name

GROUNDWEJ™

UPC

781810113288

UPC 12 Digit

7818101132888

Dimensions

Dimension - B Length inch

1.80 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

2.80 in

Conductor Related

Conductor - Copper Solid Size A

1/0;2/0

Conductor - Copper Solid Size B

3/0;4/0

Conductor - Copper Str Size A

1/0;2/0

Conductor - Copper Str Size B

3/0;4/0;250

Conductor - Rod Size

1/2;5/8;3/4

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

20

Resources and downloads