BURNDY
Image of GXW29C58 GXW29C58, GROUNDWEJ Connector, Cable to Cable or Cable to Rod
Image of GXW29C58 GXW29C58, GROUNDWEJ Connector, Cable to Cable or Cable to Rod

GXW29C58, GROUNDWEJ Connector, Cable to Cable or Cable to Rod

Brand:

Burndy

Catalog ID:

GXW29C58

Accom: Groove A: 4/0 - 250 kcmil Cu Groove B: 4/0 - 250 kcmil Cu 5/8" CuRod.

Product details

General

Catalog Number

GXW29C58

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Trade Name

GROUNDWEJ™

UPC

781810113295

UPC 12 Digit

7818101132955

Dimensions

Dimension - B Length inch

1.80 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

2.80 in

Conductor Related

Conductor - Copper Solid Size A

4/0 AWG

Conductor - Copper Solid Size A Range

4/0 AWG

Conductor - Copper Solid Size B

4/0 AWG

Conductor - Copper Solid Size B Range

4/0 AWG

Conductor - Copper Str Size A

4/0 AWG;250 kcmil

Conductor - Copper Str Size A Range

4/0 AWG-250 kcmil

Conductor - Copper Str Size B

4/0 AWG;250 kcmil

Conductor - Copper Str Size B Range

4/0 AWG-250 kcmil

Conductor - Rod Size

5/8;3/4

Conductor - Rod Size B

5/8 in;3/4 in

Conductor - Rod Size B Range

5/8 in-3/4 in

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1