BURNDY
Image of GXW34C26 GXW34C26, GROUNDWEJ Connector, Cable to Cable
Image of GXW34C26 GXW34C26, GROUNDWEJ Connector, Cable to Cable

GXW34C26, GROUNDWEJ Connector, Cable to Cable

Brand:

Burndy

Catalog ID:

GXW34C26

Groove A: 450-500 kcmil Cu Groove B: 1/0-2/0 Cu.

Product details

General

Catalog Number

GXW34C26

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Trade Name

GROUNDWEJ™

UPC

781810428405

UPC 12 Digit

7818104284055

Dimensions

Dimension - B Length inch

1.80 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

3.30 in

Conductor Related

Conductor - Copper Solid Size B

1/0;2/0

Conductor - Copper Str Size A

450;500

Conductor - Copper Str Size B

1/0;2/0

Conductor - Rod Size

1/2;3/4

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

16

Resources and downloads