BURNDY
Image of GXW6C58 GXW6C58, GROUNDWEJ Connector, Cable to Rod
Image of GXW6C58 GXW6C58, GROUNDWEJ Connector, Cable to Rod

GXW6C58, GROUNDWEJ Connector, Cable to Rod

Brand:

Burndy

Catalog ID:

GXW6C58

Accom: Groove A: #12 SOL - #6 STR Groove B: 5/8" Stl Rod.

Product details

General

Catalog Number

GXW6C58

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Trade Name

GROUNDWEJ™

UPC 12 Digit

0

Dimensions

Dimension - B Length inch

1.80 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

3.30 in

Conductor Related

Conductor - Copper Solid Size A

12;11;10;9;8;7;6

Conductor - Copper Str Size A

12;10;9;8;7;6

Conductor - Rod Size

5/8

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads