BURNDY
Image of GZ2612 GZ2612, Mechanical Grounding Connector, Copper Cable to Bar
Image of GZ2612 GZ2612, Mechanical Grounding Connector, Copper Cable to Bar

GZ2612, Mechanical Grounding Connector, Copper Cable to Bar

Brand:

Burndy

Catalog ID:

GZ2612

Mechanical Grounding Connector, For Copper Cable to Bar, 3 AWG (Str) - 2/0 (Str), 1/2" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

Features: High Copper Alloy Ground Connector For Joining A Wide Range Of Cable To 1/4 IN Thick Bar, Cable Is Gripped By Curving It Around The Clamping Bolt In Connector Groove, UL467 Listed, The High Copper Alloy Cast Body And DURIUM Bolts, Nuts, And Lockwashers Make Them Suitable For Direct Burial In Concrete Or Ground, Installation Torque: 480 IN-LB, Width: 1-3/4 IN, Height: 2-1/8 IN, Bar Thickness: 1/4 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Bar, Direct Burial In Concrete Or Ground

Catalog Number

GZ2612

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GZ

UPC

781810232125

UPC 12 Digit

7818102321255

Dimensions

Dimension - Height fraction

2-1/8

Dimension - Height inch

2.13 in

Dimension - Height mm

54.1 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Conductor Related

Conductor - Copper Str Size

3;2;1;1/0;2/0

Conductor - Copper Str Size Range

3 AWG - 2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads