BURNDY
Image of GZ26G6 GZ26G6, Mechanical Grounding Connector, Copper Cable to Bar
Image of GZ26G6 GZ26G6, Mechanical Grounding Connector, Copper Cable to Bar

GZ26G6, Mechanical Grounding Connector, Copper Cable to Bar

Brand:

Burndy

Catalog ID:

GZ26G6

Wire: 3 STR - 2/0 STR Copper; Suitable for Direct Burial.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GZ26G6

Material

Copper

Plated

N

Plating Type

Unplated

UPC 12 Digit

0

Dimensions

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.66 in

Dimension - Width fraction

1-1/4 in

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Conductor Related

Conductor - Copper Str Size

3;2;1;1/0;2/0

Conductor - Copper Str Size Range

3 AWG - 2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)