BURNDY
Image of GZ2912T4 GZ2912T4, Mechanical Grounding Connector, Copper Cable to Bar
Image of GZ2912T4 GZ2912T4, Mechanical Grounding Connector, Copper Cable to Bar

GZ2912T4, Mechanical Grounding Connector, Copper Cable to Bar

Brand:

Burndy

Catalog ID:

GZ2912T4

Mechanical Grounding Connector, 3/0 AWG (Str) - 250 kcmil, 1/2" Stud, Bar Thickness 1/4"-1/2".

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GZ2912T4

Installation Torque Recommended in-lb

480 in-lb

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810079300

UPC 12 Digit

7818100793000

Dimensions

Bolt Size

1/2 in

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Height inch

2.38 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.34 in

Dimension - Width fraction

2-1/6 in

Dimension - Width inch

2.18 in

Dimension - Width mm

55 mm

Conductor Related

Conductor - Copper Str Size

3/0;4/0;250

Conductor - Copper Str Size Range

3/0 AWG - 250 kcmil

Conductor Range

#3/0 AWG (Str) - 250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

6

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings