BURNDY
Image of GZ4C38T4 GZ4C38T4, Mechanical Grounding Connector, Copper Cable to Bar
Image of GZ4C38T4 GZ4C38T4, Mechanical Grounding Connector, Copper Cable to Bar

GZ4C38T4, Mechanical Grounding Connector, Copper Cable to Bar

Brand:

Burndy

Catalog ID:

GZ4C38T4

Mechanical Grounding Connector, 8 AWG (Str) - 4 AWG (Str), 3/8" Stud, Bar Thickness 1/4"-1/2".

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GZ4C38T4

Installation Torque Recommended in-lb

240 in-lb

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810125502

UPC 12 Digit

7818101255022

Dimensions

Bolt Size

3/8 in

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Height inch

1.50 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

35 mm

Dimension - Width inch

1.06 in

Dimension - Width mm

27 mm

Conductor Related

Conductor - Copper Str Size

8;7;6;5;4

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor Range

#8 AWG (Str) to #4 AWG (Str)

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings