BURNDY
Image of HFB22P1 HFB22P1, Substation - Copper Bar Clamp
Image of HFB22P1 HFB22P1, Substation - Copper Bar Clamp

HFB22P1, Substation - Copper Bar Clamp

Brand:

Burndy

Catalog ID:

HFB22P1

Product details

General

Application

Substation

Catalog Number

HFB22P1

Connector Type

Bus Bar Clamp and Accessories

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810048115

UPC 12 Digit

7818100481155

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

111 mm

Dimension - Length Overall inch

4.38 in

Dimension - Width fraction

4-19/50 in

Dimension - Width inch

4.38 in

Dimension - Width mm

111 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1