BURNDY
Image of HFB62P1 HFB62P1, Substation - Copper Bar Clamp
Image of HFB62P1 HFB62P1, Substation - Copper Bar Clamp

HFB62P1, Substation - Copper Bar Clamp

Brand:

Burndy

Catalog ID:

HFB62P1

Product details

General

Application

Substation

Catalog Number

HFB62P1

Connector Type

Bus Bar Clamp and Accessories

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810223277

UPC 12 Digit

7818102232777

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

197 mm

Dimension - Length Overall inch

7.75 in

Dimension - Width inch

3.75 in

Dimension - Width mm

95 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1