BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSB100FR, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V.

Brand:

Burndy

Catalog ID:

HSB100FR

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Features: Type HS-FR Is A Flexible Polyvinyl Chloride Thin-Wall Heat-Shrink, Offering Insulating, Color Identification And Strain Relieving Properties For Terminations And Splices, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes: 16 AWG To 1000 KCMIL, UL Recognized, 105 DEG C, 600V, Operating Temperatures From -20 DEG C To 105 DEG C With A Shrink Temperature Of 135 DEG C, UL 224, VW-1 Rated, Self-Extinguishing Flame Retardant Properties, Multi-Use Tubing: Insulate, Strain Relief, Easy Identification: Available In Wide Range Of Colors, Low Shrink Temperature: Only Requires Common Hot Air Guns To Apply, Meets MIL-M-23053/Z-206C, Inner Diameter Expanded: 1 IN, Inner Diameter After Recovery: 0.5 IN, Conductor Range: 4/0 AWG - 300 KCMIL (Code), 1/0 - 4/0 AWG (Flex), Material: Polyvinyl Chloride

Product details

General

Application

For Terminations And Splices

Catalog Number

HSB100FR

Connector Type

THIN WALL TUBES/REELS

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

HEAT SHRINK

Type

HS-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810265741

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads